??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BGL 30C-001-S4
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BGL 30C-001-S4
VERF
Availability
Available
BC
Order code
BGL002Z
TC
Artikelbezeichnung
BGL 30C-001-S4
PX
Product view
45588_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Fork sensors
W
Gewicht
0.19500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = C, Dimension = 18 x 80 x 93.5 mm, Fork opening = 30 mm, Interface = 2x PNP normally open/normally closed (NO/NC), Principle of operation = Fork sensor, Principle of optical operation = Through-beam sensor, Special optical feature = Light array, Beam characteristic = Divergent, Light type = LED, red light, Light spot size = 3 x 28 mm Light exit, Connection = Connector, M12x1-Male, 4-pin, Housing material = Aluminium, Anodized, Material sensing surface = PMMA, Operating voltage Ub = 18...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.